Product specifications
Characteristic | Value |
---|---|
Chip Technology | IGBT 4 (Trench) |
Current (A) | 50 A |
Dimensions (LLxBBxHH) mm | 61x55x12 |
Features |
|
Housing | SEMITOP 4 |
Part Number | 24915220 |
Product Line | SEMITOP |
Product Status | In production |
Product Type | SK 50 GH 12T4 T |
Switches | H-Bridge |
Technology | IGBT |
Typical Applications | Voltage regulator |
Voltage (V) | 1200 V |