Product specifications
Characteristic | Value |
---|---|
Case | SK6 |
Chip Technology | Standard recovery |
Current (A) | 6 A |
Dimensions (LLxBBxHH) mm | D7.5x9 |
Features |
|
Housing | Leaded |
Part Number | 03611130 |
Product Line | Leaded |
Product Status | In production |
Product Type | SK 6/08 |
Surge Current (A) | 375 A |
Technology | Diodes |
Typical Applications | All-purpose rectifier diode |
Voltage (V) | 800 V |