Product specifications
Characteristic | Value |
---|---|
Current (A) | 72 A |
Dimensions (LLxBBxHH) mm | 31x24x12 |
Features |
|
Housing | SEMITOP 1 |
Part Number | 24302506 |
Product Line | SEMITOP |
Product Status | In production |
Product Type | SK 70 KQ 16 |
Surge Current (A) | 900 A |
Technology | Thyristor / Diode |
Typical Applications |
|
Voltage (V) | 1600 V |