Product specifications
Characteristic | Value |
---|---|
Chip Technology | IGBT 3 (Trench) |
Current (A) | 75 A |
Dimensions (LLxBBxHH) mm | 55x31x12 |
Features | Compact designOne scre mountingHeat transfer and isolation trough direct copper bonded aluminium oxide ceramic (DCB)Trench IGBT technologyCAL HD technology FWDIntegrated NTC temperature sensor |
Housing | SEMITOP 3 |
Part Number | 24914760 |
Product Line | SEMITOP |
Product Status | In production |
Product Type | SK 75 GBB 066 T |
Switches | H-Bridge |
Technology | IGBT |
Typical Applications | Switching (not for linear use)InverterSwitched mode power suppliesUPS |
Voltage (V) | 600 V |