Product specifications
Characteristic | Value |
---|---|
Current (A) | 96 A |
Dimensions (LLxBBxHH) mm | 55x31x12 |
Features |
|
Housing | SEMITOP 3 |
Part Number | 24914310 |
Product Line | SEMITOP |
Product Status | In production |
Product Type | SK 95 DGL 126 |
Surge Current (A) | 700 A |
Switches | Rectifier |
Technology | Bridge |
Typical Applications | Rectifier |
Voltage (V) | 1600 V |