Product specifications
Characteristic | Value |
---|---|
Chip Technology | IGBT T7 |
Current (A) | 15 A |
Dimensions (LLxBBxHH) mm | 63x34x12 |
Features | Optimized design for superior thermal performanceLow inductive designPress-Fit contact technology1200V Generation 7 IGBT (T7)Robust and soft switching CAL4F diode technologyPEP rectifier diode technology for enhanced power and environmental robustnessIntegrated NTC temperature sensorUL recognized file no. E 63 532 |
Housing | SEMITOP E1 |
Part Number | 24923240 |
Product Line | SEMITOP |
Product Status | In production new |
Product Type | SK15DGD12T7ETE1 |
Switches | CI |
Technology | IGBT |
Typical Applications | Motor drivesAir conditioningAuxiliary Inverters |
Voltage (V) | 1200 V |