Product specifications
Characteristic | Value |
---|---|
Chip Technology | Gen 3 SiC MOSFET (WS) |
Dimensions (LLxBBxHH) mm | 63x57x12 |
Features |
|
Housing | SEMITOP E2 |
Part Number | 24923700 |
Product Line | SEMITOP |
Product Status | Sample status |
Product Type | SK25DMLL65CR03TKE2 |
Switches | Chopper/Booster |
Technology | SiC MOSFET |
Typical Applications | Solar |
Voltage (V) | 650 V |