Product specifications
Characteristic | Value |
---|---|
Chip Technology | Gen 2 SiC MOSFET (RM) |
Current (A) | 33 A |
Dimensions (LLxBBxHH) mm | 28x40.5x12 |
Features |
|
Housing | SEMITOP 2 Press-Fit |
Part Number | 24920411 |
Product Line | SEMITOP |
Product Status | In production new |
Product Type | SK45MH120TSCp |
Switches | H-Bridge |
Technology | SiC MOSFET |
Typical Applications |
|
Voltage (V) | 1200 V |