Product specifications
Characteristic | Value |
---|---|
Current (A) | 50 A |
Dimensions (LLxBBxHH) mm | 72x42x30 |
Features |
|
Housing | SEMIPONT 3 |
Part Number | 07912940 |
Product Line | SEMIPONT |
Product Status | In production |
Product Type | SKB 52/12 |
Surge Current (A) | 425 A |
Switches | Rectifier |
Technology | Bridge |
Typical Applications |
|
Voltage (V) | 1200 V |