Product specifications
Characteristic | Value |
---|---|
Current (A) | 28 A |
Dimensions (LLxBBxHH) mm | 63x32x22 |
Features | Sturdy isolated metal baseplateFast-on terminals with solder tipsSuitable for wave solderingHigh surge current ratingUL recognized, file no. E 63 532 |
Housing | SEMIPONT 1 |
Part Number | 07191060 |
Product Line | SEMIPONT |
Product Status | In production |
Product Type | SKBH 28/08 |
Surge Current (A) | 280 A |
Switches | Rectifier |
Technology | Bridge |
Typical Applications | Controllable single phase rectifierDC power suppliesDC motor controllersDC motor field controllers |
Voltage (V) | 800 V |