Semikron Danfoss logo

34834300

SKCD 108 C 120 I4F R

CAL I4F

Product specifications

Characteristic
Value
Chip Technology
FWD CAL I4 Fast
Current (A)
200 A
Device Type
Freewheeling Diode
Features
  • max. junction 175 °C
  • very low forward voltage drop
  • positive temperature coefficient
  • extreme soft recovery
Housing
CAL I4F
Part Number
34834300
Product Type
SKCD 108 C 120 I4F R
Surge Current (A)
1120 A
Technology
CAL I4F
Typical Applications
freewheeling diode for IGBT
Voltage (V)
1200 V