Product specifications
Characteristic | Value |
---|---|
Chip Technology | FWD CAL I4 Fast |
Current (A) | 35 A |
Device Type | Freewheeling Diode |
Features | max. junction 175 °Cvery low forward voltage droppositive temperature coefficientextreme soft recovery |
Housing | CAL I4F |
Part Number | 34725000 |
Product Type | SKCD 22 C 120 I4F |
Surge Current (A) | 170 A |
Technology | CAL I4F |
Typical Applications | freewheeling diode for IGBT |
Voltage (V) | 1200 V |