Product specifications
Characteristic | Value |
---|---|
Chip Technology | FWD CAL I4 Fast |
Current (A) | 40 A |
Device Type | Freewheeling Diode |
Features |
|
Housing | CAL I4F |
Part Number | 34773900 |
Product Type | SKCD 28 C 170 I4F |
Surge Current (A) | 280 A |
Technology | CAL I4F |
Typical Applications | freewheeling diode for IGBT |
Voltage (V) | 1700 V |