Product specifications
Characteristic | Value |
---|---|
Current (A) | 40 A |
Dimensions (LLxBBxHH) mm | 65x48x36 |
Features | Fully controlled single phase bridge rectifierRobust plastic case with screw terminalsLarge, isolated base plateBlocking voltage to 1600VHigh surge currentsEasy chassis mountingUL recognized, file no. E 63 532 |
Housing | SEMIPONT 2 |
Part Number | 07187242 |
Product Line | SEMIPONT |
Product Status | In production |
Product Type | SKCH 40/12 |
Surge Current (A) | 400 A |
Switches | Rectifier |
Technology | Bridge |
Typical Applications | For DC drives with a fixed direction of rotationControlled field rectifiers for DC motorsControlled battery charger rectifiers |
Voltage (V) | 1200 V |