07908610
SKD 145/12
SEMIPONT 5
Product specifications
Characteristic | Value |
---|
Current (A) | 145 A |
Dimensions (LLxBBxHH) mm | 81x46x17 |
Housing | SEMIPONT 5 |
Part Number | 07908610 |
Product Line | SEMIPONT |
Product Status | In production |
Product Type | SKD 145/12 |
Switches | Rectifier |
Technology | Bridge |
Voltage (V) | 1200 V |