Semikron Danfoss logo

07908620

SKD 145/16

SEMIPONT 5

Product specifications

Characteristic
Value
Current (A)
140 A
Dimensions (LLxBBxHH) mm
81x46x17
Features
  • Compact design
  • Two screws mounting
  • Heat transfer and isolation through direct copper board (low R th )
  • Low resistance in steady-state and high reliability
  • High surge currents
  • UL -recognized, file no. E 63 532
Housing
SEMIPONT 5
Part Number
07908620
Product Line
SEMIPONT
Product Status
In production
Product Type
SKD 145/16
Switches
Rectifier
Technology
Bridge
Typical Applications
  • Three phase rectifiers for power supplies
  • Input recitifers for variable frequency drives
  • Rectifiers for DC motor filed suppliers
  • Battery charger rectifiers
Voltage (V)
1600 V