Semikron Danfoss logo

07630980

SKD 26/08

G50b

Product specifications

Characteristic
Value
Current (A)
20 A
Dimensions (LLxBBxHH) mm
29x29x10
Features
  • Square plastic case with isolated metal base plate and wire leads
  • Ideal for printed circuit boards
  • Blocking voltage up to 1600 V
  • High surge currents
  • Notch moulded in casing for easy polarity identification
  • Easy chassis mounting
Housing
G50b
Part Number
07630980
Product Line
Leaded
Product Status
In production
Product Type
SKD 26/08
Surge Current (A)
320 A
Switches
Rectifier
Technology
Miniature Bridge
Typical Applications
  • Three-phase rectifier for power supplies
  • Input rectifiers for variable frequency drives
  • Rectifier for DC motor field supplies
  • Battery charger rectifiers
  • Recommended snubber network: RC: 0,1 μF, 50 Ω (PR = 1W)
Voltage (V)
800 V