Product specifications
Characteristic | Value |
---|---|
Current (A) | 39 A |
Dimensions (LLxBBxHH) mm | 29x29x10 |
Features | Square plastic case with isolated metal base plate and fast-on connectorsBlocking voltage up to 1600 VAvalanche characteristicHigh surge currentsNotch moulded in casing for easy polarity identificationEasy chassis mounting |
Housing | G 11b |
Part Number | 07640950 |
Product Line | Fast-on |
Product Status | In production |
Product Type | SKD 35/16 AV |
Surge Current (A) | 345 A |
Switches | Rectifier |
Technology | Miniature Bridge |
Typical Applications | Three phase rectifier for power suppliesInput rectifiers for variable frequency drivesRectifier for DC motor field suppliesBattery charger rectifiersRecommended snubber network: R<sub>C</sub>: 0,1 μF, 50 Ω (P<sub>R</sub> = 1W) |
Voltage (V) | 1600 V |