Product specifications
Characteristic | Value |
---|---|
Current (A) | 53 A |
Dimensions (LLxBBxHH) mm | 63.5x29.5x17 |
Features |
|
Housing | G55 |
Part Number | 07232860 |
Product Line | Power Bridge |
Product Status | In production |
Product Type | SKD 53/18 |
Surge Current (A) | 270 A |
Switches | Rectifier |
Technology | Bridge |
Typical Applications |
|
Voltage (V) | 1800 V |