Product specifications
Characteristic | Value |
---|---|
Current (A) | 392 A |
Dimensions (LLxBBxHH) mm | 101x50x52 |
Features | Heat transfer through aluminium nitride ceramic insulated metal baseplatePrecious metal pressure contacts for high reliabilityThyristor with amplifying gateUL recognized, file no. E 63 532 |
Housing | SEMIPACK 4 |
Part Number | 07896110 |
Product Line | SEMIPACK |
Product Status | In production |
Product Type | SKET 400/16 E |
Surge Current (A) | 12000 A |
Switches | Thyristor |
Technology | Thyristor / Diode |
Typical Applications | DC motor control (e. g. for machine tools)Temperature control (e. g. for ovens, chemical processes)Professional light dimming (studios, theaters) |
Voltage (V) | 1600 V |