Product specifications
Characteristic | Value |
---|---|
Current (A) | 392 A |
Dimensions (LLxBBxHH) mm | 101x50x52 |
Features |
|
Housing | SEMIPACK 4 |
Part Number | 07896120 |
Product Line | SEMIPACK |
Product Status | In production |
Product Type | SKET 400/18 E |
Surge Current (A) | 12000 A |
Switches | Thyristor |
Technology | Thyristor / Diode |
Typical Applications |
|
Voltage (V) | 1800 V |