Semikron Danfoss logo

25232420

SKiiP 01NEC066V3

MiniSKiiP II 0

Product specifications

Characteristic
Value
Chip TechnologyIGBT 3 (Trench)
Current (A)6 A
Dimensions (LLxBBxHH) mm34x31x16
FeaturesTrench IGBTsRobust and soft freewheeling diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognised file no. E63532
HousingMiniSKiiP II 0
Part Number25232420
Product LineMiniSKiiP
Product StatusIn production
Product TypeSKiiP 01NEC066V3
SwitchesCI
TechnologyIGBT
Typical ApplicationsInverter up to 3,5 kVATypical motor power 1,5 kW
Voltage (V)600 V