Semikron Danfoss logo

25230040

SKiiP 12AC126V1

MiniSKiiP II 1

Product specifications

Characteristic
Value
Chip TechnologyIGBT 3 (Trench)
Current (A)15 A
Dimensions (LLxBBxHH) mm42x40x16
FeaturesFast Trench IGBTsRobust and soft freewheeling diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognised file no. E63532
HousingMiniSKiiP II 1
Part Number25230040
Product LineMiniSKiiP
Product StatusNot for new designs
Product TypeSKiiP 12AC126V1
SwitchesSixpack
TechnologyIGBT
Typical ApplicationsInverter up to 10 kVATypical motor power 5.5 kW
Voltage (V)1200 V