Product specifications
Characteristic | Value |
---|---|
Channels | 2 |
Chip Technology | IGBT 4 (Trench) |
Current (A) | 1800 A |
Dimensions (LLxBBxHH) mm | 290x215x102 |
Features |
|
Housing | SKiiP 4 |
Part Number | 20604324 |
Product Group | SKiiP |
Product Line | SKiiP 4 |
Product Status | In production new |
Product Type | SKiiP 1814 GB17E4-3DUHP |
Surge Current (A) | 2624 A |
Switches | Half Bridge |
Technology | IGBT |
Typical Applications |
|
Voltage (V) | 1700 V |