Semikron Danfoss logo

25230620

SKiiP 25NAB066V1

MiniSKiiP II 2

Product specifications

Characteristic
Value
Chip TechnologyIGBT 3 (Trench)
Current (A)30 A
Dimensions (LLxBBxHH) mm59x52x16
FeaturesTrench IGBTsRobust and soft freewheeling diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognised file no. E63532
HousingMiniSKiiP II 2
Part Number25230620
Product LineMiniSKiiP
Product StatusIn production
Product TypeSKiiP 25NAB066V1
SwitchesCIB
TechnologyIGBT
Typical ApplicationsInverter up to 10 kVATypical motor power 4,0 kW
Voltage (V)600 V