Semikron Danfoss logo

25232800

SKiiP 26MLI07E3V1

MiniSKiiP II 2

Product specifications

Characteristic
Value
Chip TechnologyIGBT 3 (Trench)
Current (A)75 A
Dimensions (LLxBBxHH) mm59x52x16
Features650V Trench IGBTsRobust and soft diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognised: File no. E63532NTC T-Sensor
HousingMiniSKiiP II 2
Part Number25232800
Product LineMiniSKiiP
Product StatusIn production new
Product TypeSKiiP 26MLI07E3V1
Switches3-Level
TechnologyIGBT
Typical ApplicationsUninterruptible power supplies (UPS)Solar inverters
Voltage (V)650 V