Product specifications
Characteristic | Value |
---|---|
Chip Technology | IGBT 3 (Trench) |
Current (A) | 58 A |
Dimensions (LLxBBxHH) mm | 82x59x16 |
Features |
|
Housing | MiniSKiiP II 3 |
Part Number | 25233390 |
Product Line | MiniSKiiP |
Product Status | In production new |
Product Type | SKiiP 34NAB176V3 |
Switches | CIB |
Technology | IGBT |
Voltage (V) | 1700 V |