Semikron Danfoss logo

25230550

SKiiP 39AC126V2

MiniSKiiP II 3

Product specifications

Characteristic
Value
Chip TechnologyIGBT 3 (Trench)
Current (A)140 A
Dimensions (LLxBBxHH) mm82x59x16
FeaturesFast Trench IGBTsRobust and soft freewheeling diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognised file no. E63532
HousingMiniSKiiP II 3
Part Number25230550
Product LineMiniSKiiP
Product StatusNot for new designs
Product TypeSKiiP 39AC126V2
SwitchesSixpack
TechnologyIGBT
Typical ApplicationsInverter up to 45 kVATypical motor power 30 kW
Voltage (V)1200 V