Product specifications
Characteristic | Value |
---|---|
Current (A) | 128 A |
Dimensions (LLxBBxHH) mm | 82x59x16 |
Features |
|
Housing | MiniSKiiP II 3 |
Part Number | 25231180 |
Product Line | MiniSKiiP |
Product Status | In production new |
Product Type | SKiiP 39AHB16V3 |
Surge Current (A) | 1250 A |
Switches | Rectifier |
Technology | Bridge |
Typical Applications | Input bridge for inverter up to 45 kVA |
Voltage (V) | 1600 V |