Semikron Danfoss logo

07891066

SKKD 250/16

SEMIPACK 2

Product specifications

Characteristic
Value
Current (A)
255 A
Dimensions (LLxBBxHH) mm
94x34x30
Features
  • Heat transfer through aluminum oxide ceramic insulated metal baseplate
  • Hard soldered joints for high reliability
  • UL recognized, file no. E63532
Housing
SEMIPACK 2
Part Number
07891066
Product Line
SEMIPACK
Product Status
In production new
Product Type
SKKD 250/16
Surge Current (A)
6000 A
Switches
Rectifier
Technology
Thyristor / Diode
Typical Applications
  • Non-controllable rectifiers for AC/AC converters
  • Line rectifiers for transistorized AC motor controllers
  • Field supply for DC motors
Voltage (V)
1600 V