Product specifications
Characteristic | Value |
---|---|
Current (A) | 350 A |
Dimensions (LLxBBxHH) mm | 115x50x52 |
Features | Industrial standard packageElectrically insulated base plateHeat transfer through aluminum oxide ceramic insulated metal base plateChip soldered on direct copper bonded Al<sub>2</sub>O<sub>3</sub> ceramicUL recognition, file no. E63532 |
Housing | SEMIPACK 3 |
Part Number | 07890240 |
Product Line | SEMIPACK |
Product Status | In production |
Product Type | SKKD 353/12 |
Surge Current (A) | 9500 A |
Switches | Rectifier |
Technology | Thyristor / Diode |
Voltage (V) | 1200 V |