Product specifications
Characteristic | Value |
---|---|
Current (A) | 82 A |
Dimensions (LLxBBxHH) mm | 93x20x30 |
Features |
|
Housing | SEMIPACK 1 |
Part Number | 07897102 |
Product Line | SEMIPACK |
Product Status | Discontinued |
Product Type | SKKD 81/12 |
Surge Current (A) | 1750 A |
Switches | Rectifier |
Technology | Thyristor / Diode |
Typical Applications |
|
Voltage (V) | 1200 V |