Semikron Danfoss logo

07209241

SKKD 81/20 H4

SEMIPACK 1

Product specifications

Characteristic
Value
Current (A)
82 A
Dimensions (LLxBBxHH) mm
93x20x30
Features
  • Heat transfer through aluminium oxide ceramic isolated metal baseplate
  • Hard soldered joints for high reliability
  • UL recognized, file no. E 63 532
Housing
SEMIPACK 1
Part Number
07209241
Product Line
SEMIPACK
Product Status
Not for new designs
Product Type
SKKD 81/20 H4
Surge Current (A)
1750 A
Switches
Rectifier
Technology
Thyristor / Diode
Typical Applications
  • Non-controllable rectifiers for AC/AC converters
  • Line rectifiers for transistorized AC motor controllers
  • Field supply for DC motors
  • Free-wheeling diodes
Voltage (V)
2000 V