Product specifications
Characteristic | Value |
---|---|
Current (A) | 174 A |
Dimensions (LLxBBxHH) mm | 94x34x30 |
Features |
|
Housing | SEMIPACK 2 |
Part Number | 07892040 |
Product Line | SEMIPACK |
Product Status | In production |
Product Type | SKKE 162/18 |
Surge Current (A) | 5000 A |
Switches | Rectifier |
Technology | Thyristor / Diode |
Typical Applications |
|
Voltage (V) | 1800 V |