Semikron Danfoss logo

07890454

SKKH 172/18 E

SEMIPACK 2

Product specifications

Characteristic
Value
Current (A)
175 A
Dimensions (LLxBBxHH) mm
94x34x30
Features
  • Heat transfer through aluminum oxide ceramic insulated metal baseplate
  • Hard soldered joints for high reliability
  • UL recognized, file no. E63532
Housing
SEMIPACK 2
Part Number
07890454
Product Line
SEMIPACK
Product Status
In production
Product Type
SKKH 172/18 E
Surge Current (A)
5000 A
Switches
Rectifier
Technology
Thyristor / Diode
Typical Applications
  • DC motor control (e.g. for machine tools)
  • AC motor soft starters
Voltage (V)
1800 V