Semikron Danfoss logo

07898665

SKKH 280/22 E H4

SEMIPACK 3

Product specifications

Characteristic
Value
Current (A)
252 A
Dimensions (LLxBBxHH) mm
115x50x52
Features
  • Heat transfer through aluminum nitride ceramic insulated metal baseplate
  • Precious metal pressure contacts for high reliability
  • Thyristor with amplifying gate
  • UL recognized, file no. E 63 532
Housing
SEMIPACK 3
Part Number
07898665
Product Line
SEMIPACK
Product Status
In production
Product Type
SKKH 280/22 E H4
Surge Current (A)
7500 A
Switches
Rectifier
Technology
Thyristor / Diode
Typical Applications
  • DC motor control (e. g. for machine tools)
  • AC motor starters
  • Temperature control (e. g. for ovens, chemical processes)
  • Professional light dimming (studios, theaters)
Voltage (V)
2200 V