Semikron Danfoss logo

07890200

SKKH 323/18 E

SEMIPACK 3

Product specifications

Characteristic
Value
Current (A)320 A
Dimensions (LLxBBxHH) mm115x50x52
FeaturesIndustrial standard packageElectrically insulated base plateHeat transfer through aluminum oxide ceramic insulated metal base plateChip soldered on direct copper bonded Al<sub>2</sub>O<sub>3</sub> ceramicUL recognition, file no. E63532
HousingSEMIPACK 3
Part Number07890200
Product LineSEMIPACK
Product StatusIn production
Product TypeSKKH 323/18 E
Surge Current (A)8200 A
SwitchesRectifier
TechnologyThyristor / Diode
Typical ApplicationsDC motor control (e. g. for machine tools)Temperature control (e. g. for ovens, chemical processes)Professional light dimming (studios, theaters)
Voltage (V)1800 V