Product specifications
Characteristic | Value |
---|---|
Current (A) | 309 A |
Dimensions (LLxBBxHH) mm | 115x50x52 |
Features |
|
Housing | SEMIPACK 3 |
Part Number | 07898550 |
Product Line | SEMIPACK |
Product Status | In production |
Product Type | SKKH 330/12 E |
Surge Current (A) | 8000 A |
Switches | Rectifier |
Technology | Thyristor / Diode |
Typical Applications |
|
Voltage (V) | 1200 V |