Semikron Danfoss logo

07898730

SKKH 570/18 E

SEMIPACK 5

Product specifications

Characteristic
Value
Current (A)570 A
Dimensions (LLxBBxHH) mm150x60x52
FeaturesHeat transfer through aluminium nitride ceramic isolated metal baseplatePressure contacts for high reliabilityUL recognized, file no. E 63 532
HousingSEMIPACK 5
Part Number07898730
Product LineSEMIPACK
Product StatusIn production
Product TypeSKKH 570/18 E
Surge Current (A)15500 A
SwitchesRectifier
TechnologyThyristor / Diode
Typical ApplicationsRectifiers for motor drivesProcess controllRectifiers for power supplies
Voltage (V)1800 V