Product specifications
Characteristic | Value |
---|---|
Current (A) | 106 A |
Dimensions (LLxBBxHH) mm | 93x20x30 |
Features |
|
Housing | SEMIPACK 1 |
Part Number | 07897481 |
Product Line | SEMIPACK |
Product Status | In production |
Product Type | SKKT 106/12 E |
Surge Current (A) | 1900 A |
Switches | Rectifier |
Technology | Thyristor / Diode |
Typical Applications |
|
Voltage (V) | 1200 V |