Semikron Danfoss logo

07894030

SKKT 122/16 E

SEMIPACK 2

Product specifications

Characteristic
Value
Current (A)129 A
Dimensions (LLxBBxHH) mm94x34x30
FeaturesHeat transfer through aluminum oxide ceramic insulated metal baseplateHard soldered joints for high reliabilityUL recognized, file no. E63532
HousingSEMIPACK 2
Part Number07894030
Product LineSEMIPACK
Product StatusIn production
Product TypeSKKT 122/16 E
Surge Current (A)3200 A
SwitchesRectifier
TechnologyThyristor / Diode
Typical ApplicationsDC motor control (e. g. for machine tools)AC motor soft startersTemperature control (e. g. for ovens, chemical processes)Professional light dimming (studios, theaters)
Voltage (V)1600 V