Product specifications
Characteristic | Value |
---|---|
Current (A) | 128 A |
Dimensions (LLxBBxHH) mm | 94x34x30 |
Features |
|
Housing | SEMIPACK 2 |
Part Number | 07910330 |
Product Line | SEMIPACK |
Product Status | Not for new designs |
Product Type | SKKT 132/22 E H4 |
Surge Current (A) | 3800 A |
Switches | Rectifier |
Technology | Thyristor / Diode |
Typical Applications |
|
Voltage (V) | 2200 V |