Semikron Danfoss logo

07894130

SKKT 162/16 E

SEMIPACK 2

Product specifications

Characteristic
Value
Current (A)
156 A
Dimensions (LLxBBxHH) mm
94x34x30
Features
  • Heat transfer through aluminum oxide ceramic insulated metal baseplate
  • Hard soldered joints for high reliability
  • UL recognized, file no. E63532
Housing
SEMIPACK 2
Part Number
07894130
Product Line
SEMIPACK
Product Status
In production
Product Type
SKKT 162/16 E
Surge Current (A)
5000 A
Switches
Rectifier
Technology
Thyristor / Diode
Typical Applications
  • DC motor control (e. g. for machine tools)
  • Temperature control (e. g. for ovens, chemical processes)
  • Professional light dimming (studios, theaters)
Voltage (V)
1600 V