Product specifications
Characteristic | Value |
---|---|
Current (A) | 175 A |
Dimensions (LLxBBxHH) mm | 94x34x30 |
Features | Heat transfer through aluminum oxide ceramic insulated metal baseplateHard soldered joints for high reliabilityUL recognized, file no. E63532 |
Housing | SEMIPACK 2 |
Part Number | 07894160 |
Product Line | SEMIPACK |
Product Status | In production |
Product Type | SKKT 172/16 E |
Surge Current (A) | 5000 A |
Switches | Rectifier |
Technology | Thyristor / Diode |
Typical Applications | DC motor control (e.g. for machine tools)AC motor soft starters |
Voltage (V) | 1600 V |