Product specifications
Characteristic | Value |
---|---|
Chip Technology | SiC Diode + IGBT 4 (Trench) |
Current (A) | 200 A |
Dimensions (LLxBBxHH) mm | 106x62x31 |
Features |
|
Housing | SEMITRANS 3 |
Part Number | 22892220 |
Product Line | SEMITRANS |
Product Status | In production new |
Product Type | SKM200GB12T4SiC2 |
Switches | Half-Bridge |
Technology | Hybrid SiC |
Typical Applications |
|
Voltage (V) | 1200 V |