Semikron Danfoss logo

22890700

SKM200GB176D

SEMITRANS 3

Product specifications

Characteristic
Value
Chip Technology
IGBT 3 (Trench)
Current (A)
150 A
Dimensions (LLxBBxHH) mm
106x62x31
Features
  • Homogeneous Si
  • Trench = Trenchgate technology
  • VCEsat with positive temperature coefficient
  • High short circuit capability, self limiting to 6 x Ic
Housing
SEMITRANS 3
Part Number
22890700
Product Line
SEMITRANS
Product Status
In production
Product Type
SKM200GB176D
Switches
Half-Bridge
Technology
IGBT
Typical Applications
  • AC inverter drives mains 575 - 750 V AC
  • Public transport (auxiliary syst.)
Voltage (V)
1700 V