Product specifications
Characteristic | Value |
---|---|
Chip Technology | IGBT 3 (Trench) |
Current (A) | 150 A |
Dimensions (LLxBBxHH) mm | 106x62x31 |
Features |
|
Housing | SEMITRANS 3 |
Part Number | 22891102 |
Product Line | SEMITRANS |
Product Status | In production |
Product Type | SKM200GBD126D |
Switches | Half-Bridge |
Technology | IGBT |
Typical Applications | Current source inverter |
Voltage (V) | 1200 V |