Product specifications
Characteristic | Value |
---|---|
Case | E13 |
Chip Technology | Standard recovery |
Current (A) | 100 A |
Dimensions (LLxBBxHH) mm | 165SW24M12 |
Features |
|
Housing | Stud Screw Fit |
Part Number | 02638710 |
Product Line | Stud Screw Fit |
Product Status | In production |
Product Type | SKN 100/16 C/ ESPAG. |
Surge Current (A) | 1750 A |
Technology | Diodes |
Typical Applications |
|
Voltage (V) | 1600 V |