Product specifications
Characteristic | Value |
---|---|
Case | E16 |
Chip Technology | Standard recovery |
Current (A) | 320 A |
Dimensions (LLxBBxHH) mm | 230SW41M24 |
Features |
|
Housing | Stud Screw Fit |
Part Number | 02237311 |
Product Line | Stud Screw Fit |
Product Status | In production |
Product Type | SKN 320/16 welded housing |
Surge Current (A) | 9000 A |
Technology | Diodes |
Typical Applications |
|
Voltage (V) | 1600 V |