Semikron Danfoss logo
SKN 400/18 C/ ESP-product-details

02172660

SKN 400/18 C/ ESP

Stud Screw Fit

Product specifications

Characteristic
Value
Case
E17
Chip Technology
Standard recovery
Current (A)
400 A
Dimensions (LLxBBxHH) mm
230SW41M24
Features
  • Reverse voltages up to 3000 V
  • Hermetic metal case with glass insulator with extra long creepage distances
  • Threaded stud ISO M24 x 1,5
  • SKN: anode to stud
Housing
Stud Screw Fit
Part Number
02172660
Product Line
Stud Screw Fit
Product Status
In production
Product Type
SKN 400/18 C/ ESP
Surge Current (A)
9000 A
Technology
Diodes
Typical Applications
  • High voltage rectifier diode, especially for traction applications
  • Cooling via heatsinks
  • Non-controllable and half-controllable rectifiers
  • Free-wheeling diodes
  • Recommended snubber network: RC: 1 µF, 20 Ω (PR = 2 W), Rp = 25 kΩ (PR = 20 W)
Voltage (V)
1800 V